text.skipToContent text.skipToNavigation

Catalog No. : AHW712SFCVO4524

Description:  AL COUV 7-12LRG SOL RBRD VE 45D24R

CUP: 626490525528

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en aluminium, poutre en H. Hauteur du rail latéral 7 pouces, largeur 12 pouces. Coude vertical externe, angle de 45 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium