text.skipToContent text.skipToNavigation

Catalog No. : AHW612PFCVO9036

Description:  AL COV 6-12LRG POINT RBRD VE 90D36R

CUP: 785055953739

Fabriqué ou assemblé au Canada.

Couvercle crêté à rebords en aluminium, poutre en H. Hauteur du rail latéral 6 pouces, largeur 12 pouces. Coude vertical externe angle 90 degrés, rayon 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Aluminium