text.skipToContent text.skipToNavigation

Catalog No. : AHW524PFCVO9012

Description:  AL C 5PO 24LRG POINT RBRD VE 90D12R

CUP: 785055954545

Fabriqué ou assemblé au Canada.

Couvercle crêté à rebords en aluminium, poutre en H. Hauteur du rail latéral 5 pouces, largeur 24 pouces. Coude vertical externe angle 90 degrés, rayon 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium