Catalog No. : AHW436PFCVO3024
Description: COUV RACC AL 4PO 36L FL VO 30D24R
CUP: 753554094567
Fabriqué ou assemblé au Canada.
Aluminum H-style peaked flanged cover 4 inches side rail height 36 inches width vertical outside bend 30 degree 24 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Cover width |
36 inch |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |
|
Colour |
None |