text.skipToContent text.skipToNavigation

Catalog No. : AHW24SFCVI4536

Description:  AL COUV 24LRG SOL RBRD VI 45D36R

CUP: 785055642626

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en aluminium, poutre en H. Largeur 24 pouces. Coude vertical interne, angle de 45 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Aluminium