Catalog No. : AHW12PFCHT12
Description: AL COUV 12LRG POINT RBRD T HOR 12R
CUP: 626490979307
Fabriqué ou assemblé au Canada.
Couvercle crêté à rebords, en aluminium, poutre en H. Largeur 12 pouces, té horizontal. Rayon nominal 12 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
12 inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
304.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Aluminium |