text.skipToContent text.skipToNavigation

Catalog No. : AHW06PVCVI9012

Description:  AL COUV VEN REB CRETE 6LRG 90D12R

CUP: 753554081611

Fabriqué ou assemblé au Canada.

Couvercle crêté ventilé à rebords en aluminium 6 pouces, poutre en H. Coude vertical interne angle 90 degrés, rayon 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium