Catalog No. : AHF736SHB3036
Description: AL RAC 7PO 36LRG SOL HC 30D36R
CUP: 626490487550
Fabriqué ou assemblé au Canada.
Raccord coude horizontal en aluminium, poutre en H. Profondeur du rail latéral 7 pouces, largeur 36 pouces. Style de fond solide. Angle de 30 degrés, rayon nominale 36 pouces.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Inner radius |
36 inch |
|
Material |
Aluminium |