Catalog No. : AHF730SVI3012H
Description: AL RAC 7PO 30LRG SOL VI 30D12R QAI
CUP: 626490481282
Fabriqué ou assemblé au Canada.
Raccord coude vertical interne en aluminium, poutre en H. Profondeur du rail latéral 7 pouces, largeur 30 pouces. Style de fond solide. Angle de 30 degrés, rayon nominale 12 pouces. Avec quincaillerie.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Inner radius |
12 inch |
|
Material |
Aluminium |