Catalog No. : AHF718LHYL
Description: AL RAC 7PO 18LRG TRNGL HOR GCH
CUP: 626490465954
Fabriqué ou assemblé au Canada.
Raccord en Y horizontal gauche, en aluminium, poutre en H. Hauteur du rail latéral 7 pouces, largeur 18 pouces. Style de fond en échelle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Channel Cable Tray Fittings |
Special Features |
H-style and U-style are interchangeable |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
18 in |
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
Material |
Aluminium |