text.skipToContent text.skipToNavigation

Catalog No. : AHF630SHX48H

Description:  AL RA 6PO 30LRG SOL CRX HOR 48R QAI

CUP: 626490425781

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en H, croix horizontale. Hauteur du rail latéral 6 pouces, largeur 30 pouces. Style de fond solide. Rayon nominal 48 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

762 mm

Inner radius

1219.2 mm

Material

Aluminium