Catalog No. : AHF630SHT12
Description: AL RAC 6PO 30LRG SOL T HOR 12R
CUP: 626490425637
Fabriqué ou assemblé au Canada.
Raccord type H en aluminium, té horizontal. Hauteur du rail latéral 6 pouces. Largeur 30 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Channel Cable Tray Fittings |
Special Features |
60 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
Material |
Aluminium |