text.skipToContent text.skipToNavigation

Catalog No. : AHF624SVTU48

Description:  AL RAC 6PO 24LRG SOL T VH 48R

CUP: 626490419735

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en H, té vertical ascendant. Hauteur du rail latéral 6 pouces, largeur 24 pouces. Style de fond solide. Rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

609.6 mm

Inner radius

1219.2 mm

Material

Aluminium