text.skipToContent text.skipToNavigation

Catalog No. : AHF618SHT12

Description:  AL RAC 6PO 18LRG SOL T HOR 12R

CUP: 626490411753

Fabriqué ou assemblé au Canada.

Raccord type H en aluminium, té horizontal. Hauteur du rail latéral 6 pouces. Largeur 18 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

457.2 mm

Inner radius

304.8 mm

Material

Aluminium