text.skipToContent text.skipToNavigation

Catalog No. : AHF618LVO4512

Description:  AL RAC 6PO 18LRG ECH VE 45D12R

CUP: 626490410954

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en aluminium, poutre en H. Profondeur du rail latéral 6 pouces, largeur 18 pouces. Style de fond en échelle. Angle de 45 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

18 inch

Inner radius

12 inch

Material

Aluminium