text.skipToContent text.skipToNavigation

Catalog No. : AHF612VVO6024

Description:  AL RAC 6PO 12LRG VEN VE 60D24R

CUP: 626490406698

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en aluminium, poutre en H. Profondeur du rail latéral 6 pouces, largeur 12 pouces. Style de fond ventilé. Angle de 60 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

12 inch

Inner radius

24 inch

Material

Aluminium