text.skipToContent text.skipToNavigation

Catalog No. : AHF609SVI9048H

Description:  AL RAC 6PO 9LRG SOL VI 90D48R QAI

CUP: 626490397910

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en aluminium, poutre en H. Profondeur du rail latéral 6 pouces, largeur 9 pouces. Style de fond solide. Angle de 90 degrés, rayon nominale 48 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

9 inch

Inner radius

48 inch

Material

Aluminium