text.skipToContent text.skipToNavigation

Catalog No. : AHF609LHB3036

Description:  AL RAC 6PO 9LRG ECH HC 30D36R

CUP: 626490395725

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en aluminium, poutre en H. Profondeur du rail latéral 6 pouces, largeur 9 pouces. Style de fond en échelle. Angle de 30 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

36 inch

Material

Aluminium