text.skipToContent text.skipToNavigation

Catalog No. : AHF60924SEX12H

Description:  AL RAC 6PO 9-24LRG SOL CRX 12R QAI

CUP: 626490401174

Fabriqué ou assemblé au Canada.

Raccord type H en aluminium, croix d"expansion horizontale. Hauteur du rail latéral 6 pouces, largeur 9 pouces x 24 pouces. Style de fond solide. Rayon nominal 12 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 24 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Aluminium