Catalog No. : AHF530LVI4548
Description: AL RAC 5PO 30LRG ECH VI 45D48R
CUP: 626490369146
Fabriqué ou assemblé au Canada.
Raccord coude vertical interne en aluminium, poutre en H. Profondeur du rail latéral 5 pouces, largeur 30 pouces. Style de fond en échelle. Angle de 45 degrés, rayon nominale 48 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
48 inch |
|
Material |
Aluminium |