Catalog No. : AHF530LHB4536
Description: AL RAC 5PO 30LRG ECH CDH 45D36R
CUP: 626490368606
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Bend for cable tray |
Special Features |
45 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
30 in |
Side Rail Height |
5 Inches |
Change of direction |
Horizontal |
Type of rung |
Perforated profile |
Deflection (angle) |
45° |
Cable ladder width |
30 inch |
Inner radius |
36 inch |
Material |
Aluminium |