text.skipToContent text.skipToNavigation

Catalog No. : AHF518VHB6024

Description:  AL RAC 5PO 18LRG VEN HC 60D24R

CUP: 626490357587

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en aluminium, poutre en H. Profondeur du rail latéral 5 pouces, largeur 18 pouces. Style de fond ventilé. Angle de 60 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

24 inch

Material

Aluminium