text.skipToContent text.skipToNavigation

Catalog No. : AHF51824LET36

Description:  AL RAC 5PO 18-24LRG ECH T EXTN 36R

CUP: 626490359642

Fabriqué ou assemblé au Canada.

Raccord type H en aluminium, té d"expansion horizontal. Hauteur du rail latéral 5 pouces, largeur 18 pouces x 24 pouces. Style de fond en échelle. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 24 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Aluminium