text.skipToContent text.skipToNavigation

Catalog No. : AHF51218SET48H

Description:  AL RAC 5PO 12-18LRG SOL T 48R QAI

CUP: 626490352353

Fabriqué ou assemblé au Canada.

Raccord type H en aluminium, té d"expansion horizontal. Hauteur du rail latéral 5 pouces, largeur 12 pouces x 18 pouces. Style de fond solide. Rayon nominal 48 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

1219.2 mm

Material

Aluminium