text.skipToContent text.skipToNavigation

Catalog No. : AHF506SHX36H

Description:  AL RA 5PO 6LRG SOL CRX HOR 36R QAI

CUP: 626490334731

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en H, croix horizontale. Hauteur du rail latéral 5 pouces, largeur 6 pouces. Style de fond solide. Rayon nominal 36 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

152.4 mm

Inner radius

914.4 mm

Material

Aluminium