Catalog No. : AHF43018SRT24
Description: AL RAC 4PO 30-18LRG SOL T RED 24R
CUP: 626490318267
Fabriqué ou assemblé au Canada.
Raccord en aluminium poutre en H, té réducteur horizontal. Hauteur du rail latéral 4 pouces, largeur 30 pouces x 18 pouces. Style de fond solide. Rayon nominal 24 pouces.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Tee for cable tray |
Special Features |
24 inches radius |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
36 x 18 in |
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
Type of rung |
Perforated profile |
Cable ladder height |
101.6 mm |
Inner radius |
609.6 mm |
Material |
Aluminium |