Catalog No. : AHF42430VET12H
Description: AL RAC 4PO 24-30LRG V EXP T 12R QAI
CUP: 626490311855
Fabriqué ou assemblé au Canada.
Raccord type H en aluminium, té d"expansion horizontal. Hauteur du rail latéral 4 pouces, largeur 24 pouces x 30 pouces. Style de fond ventilé. Rayon nominal 12 pouces. Avec quincaillerie.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Tee for cable tray |
Special Features |
12 inches radius |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
24 x 30 in |
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
Type of rung |
Perforated profile |
Cable ladder height |
101.6 mm |
Inner radius |
304.8 mm |
Material |
Aluminium |