Catalog No. : AHF418SHB6048H
Description: AL RAC 4PO 18LRG SOL HC 60D48R QAI
CUP: 626490300798
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Bend for cable tray |
Special Features |
60 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
18 in |
Side Rail Height |
4 Inches |
Change of direction |
Horizontal |
Type of rung |
Perforated profile |
Deflection (angle) |
60° |
Cable ladder width |
18 inch |
Inner radius |
48 inch |
Material |
Aluminium |