Catalog No. : AHF412LVO6036H
Description: AL RAC 4PO 12LRG ECH VE 60D36R QAI
CUP: 626490293090
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
60 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
12 in |
Side Rail Height |
4 Inches |
Change of direction |
Vertically rising |
Type of rung |
Perforated profile |
Deflection (angle) |
60° |
Cable ladder width |
12 inch |
Inner radius |
36 inch |
Material |
Aluminium |