n° de catalogue : AHF412LVI3036
Description: AL RAC 4PO 12LRG ECH VI 30D36R
CUP: 626490292604
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
30 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
12 in |
Side Rail Height |
4 Inches |
Change of direction |
Vertically declining |
Type of rung |
Perforated profile |
Deflection (angle) |
30° |
Cable ladder width |
12 inch |
Inner radius |
36 inch |
Material |
Aluminium |