text.skipToContent text.skipToNavigation

Catalog No. : AHF412LHX36

Description:  AL RAC 4PO 12LRG ECH CRX HOR 36R

CUP: 626490292482

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en H, croix horizontale. Hauteur du rail latéral 4 pouces, largeur 12 pouces. Style de fond en échelle. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

304.8 mm

Inner radius

914.4 mm

Material

Aluminium