text.skipToContent text.skipToNavigation

Catalog No. : AHF409LVTD24

Description:  AL RAC 4PO 9LRG ECH T VD 24R

CUP: 626490285989

Fabriqué ou assemblé au Canada.

Raccord en aluminium, poutre en H, té vertical descendant. Hauteur du rail latéral 4 pouces, largeur 9 pouces. Style de fond en échelle. Rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

228.6 mm

Inner radius

609.6 mm

Material

Aluminium