text.skipToContent text.skipToNavigation

Catalog No. : AHF409LVI3048

Description:  AL RAC 4PO 9LRG ECH VI 30D48R

CUP: 626490285385

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en aluminium, poutre en H. Profondeur du rail latéral 4 pouces, largeur 9 pouces. Style de fond en échelle. Angle de 30 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

9 inch

Inner radius

48 inch

Material

Aluminium