Catalog No. : AHF406VVO9024H
Description: AL RAC 4PO 6LRG VEN VE 90D24R QAI
CUP: 626490281318
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Bend for cable tray |
Special Features |
90 degree angle |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
6 in |
Side Rail Height |
4 Inches |
Change of direction |
Vertically rising |
Type of rung |
Perforated profile |
Deflection (angle) |
90° |
Cable ladder width |
6 inch |
Inner radius |
24 inch |
Material |
Aluminium |