Catalog No. : AH6606L18-6H
Description: AL DTE 6PO 6LRG ECH 18POEE 6M QAI
CUP: 626490614109
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Channel Cable Tray Straight Sections |
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA, NEMA, NEC, UL |
Dimensions
Width |
6 in |
Length |
6 m |
Side Rail Height |
6 inches |
Type of rung |
Perforated profile |
Fixation rung |
Welded |
Height |
152.4 mm |
Width |
152.4 mm |
Length |
6000 mm |
Material |
Aluminium |