text.skipToContent text.skipToNavigation

Catalog No. : AH5430L09144H

Description:  AL DTE 4PO 30LRG ECH 9POEE 12PI QAI

CUP: 626490605862

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 5. Hauteur du rail latéral 4 pouces, largeur 30 pouces. Style de fond 9 pouces espacement des échelons. Longueur de 144 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

144 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

762 mm

Length

3657.6 mm

Material

Aluminium