text.skipToContent text.skipToNavigation

Catalog No. : AH5424S120

Description:  AL DTE 4PO 24LRG SOL 10PI

CUP: 626490605473

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 5. Hauteur du rail latéral 4 pouces, largeur 24 pouces. Style de fond plein (solide). Longueur de 120 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

120 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

609.6 mm

Length

3048 mm

Material

Aluminium