text.skipToContent text.skipToNavigation

Catalog No. : AH5409S-3

Description:  AL DTE 4PO 9LRG SOL 3M

CUP: 626490603394

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 5. Hauteur du rail latéral 4 pouces, largeur 9 pouces. Style de fond plein (solide). Longueur de 3 mètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

3 m

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

228.6 mm

Length

3000 mm

Material

Aluminium