text.skipToContent text.skipToNavigation

Catalog No. : AH4642L12144

Description:  AL 6PO 42LRG ECH 12ESP 144PO

CUP: 753554107007

Fabriqué ou assemblé au Canada.

Chemin de câbles de la série 4 en aluminium à section droite et poutre en H Hauteur du rail latéral de 6 pouces Largeur de l'échelle de 42 pouces Espacement des échelons de 12 pouces Longueur de 144 pouces
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

144 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Height

4 inch

Width

1066.8 mm

Width

36 inch

Length

3657.6 mm

Length

144 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here