text.skipToContent text.skipToNavigation

Catalog No. : AH4618V288H

Description:  AL DTE 6PO 18LRG VEN 24PI QAI

CUP: 626490599185

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 4. Hauteur du rail latéral 6 pouces, largeur 18 pouces. Style de fond ventilé. Longueur de 288 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

288 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

457.2 mm

Length

7315.2 mm

Material

Aluminium