text.skipToContent text.skipToNavigation

Catalog No. : AH4612L18120H

Description:  AL DTE 6PO 12LRG ECH18POEE 10PI QAI

CUP: 626490598164

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 4. Hauteur du rail latéral 6 pouces, largeur 12 pouces. Style de fond 18 pouces espacement des échelons. Longueur de 120 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

120 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

304.8 mm

Length

3048 mm

Material

Aluminium