text.skipToContent text.skipToNavigation

Catalog No. : AH3636L091016

Description:  AL DTE 6POD 36LRG ECH 1016MM

CUP: 753554075436

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 3. Hauteur du rail latéral 6 pouces, largeur 36 pouces. Style de fond 6 pouces espacement des échelons. Longueur de 1016 millimètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

1016 mm

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

914.4 mm

Length

1016 mm

Material

Aluminium