text.skipToContent text.skipToNavigation

Catalog No. : AH3609V144

Description:  AL DTE 6PO 9LRG VEN 12PI

CUP: 626490575615

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 3. Hauteur du rail latéral 6 pouces, largeur 9 pouces. Style de fond ventilé. Longueur de 144 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

144 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

228.6 mm

Length

3657.6 mm

Material

Aluminium