text.skipToContent text.skipToNavigation

Catalog No. : AH3418L09288H

Description:  AL DTE 4PO 18LRG ECH 9POEE 24PI QAI

CUP: 626490566064

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en aluminium série 3. Hauteur du rail latéral 4 pouces, largeur 18 pouces. Style de fond 9 pouces espacement des échelons. Longueur de 288 pouces. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

288 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

457.2 mm

Length

7315.2 mm

Material

Aluminium