text.skipToContent text.skipToNavigation

n° de catalogue : ADSVMA480Y

Description:  SPECTRA 480V WYE ADS VOLTAGE MODULE

CUP: 078317518435

The Voltage Module is used primarily as a Spectra Series Switchboard component to provide +24 Vdc control power to Spectra Molded Case Circuit Breakers with MicroVersaTrip PM or MicroVersaTrip Plus trip units via the Distribution Cable System. The module also provides voltage sensing signals to Spectra Molded Case Circuit Breakers with MicroVersaTrip PM trip units via the same Distribution Cable System. The module contains both a Power Supply Plate and a Voltage Conditioner Plate with a Power Supply Assembly and a Voltage Conditioner Assembly as integral components. It also includes fuse protection for the ac source input terminals (the modules' pressure connectors which mate with the switchboard interior bus bars). A GE POWER LEADER Network (commnet) connection is provided as well as supplemental 24 Vdc input terminals for backup control power applications. Seven versions are available to use on various voltage/wiring schemes. Not suitable for 400 Hz.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

135M

Spécifications

GSA Compliance

No

Classifications

UL File #

E57253