Catalog No. : ACS2-90-6
Description: Alum Cable Spacer 6 inch 900 AAC
CUP: 783786691463
Aluminum Bolted Substation Cable Spacer - Cable to Cable - 6 inch Spacing - 230kV Maximum - 600-900 AAC 477 (30/7), 500-715.5, 795 (36/1,45/7,24/7,54/7) ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |