Catalog No. : ACS2-250-18
Description: ALUM BOLTED SUBSTATION CABLE SPACER
CUP: 783786691296
Aluminum Bolted Substation Cable Spacer (2 Cables) - Cable to Cable - 1100-2500AAC 1113-2300ACSR to
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |