Catalog No. : ACS2-200-3-2N
Description: CABLE SPACER
CUP: 783786799305
Bolted Aluminum, Cable Spacer, 2 Cables. Cable Size AAC 1500-2000, ACSR 1272-1780. Cable Diameter 1.382 inch to 1.632 inch. Length 3 inches. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. 2-Hole NEMA Flat.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |