text.skipToContent text.skipToNavigation

Catalog No. : ACLS3982N

Description:  ALUM COMP TERM 1/0 TO 2 HOLE

CUP: 783786557691

Aluminum Compression Terminal - Short Barrel Cable to Pad - 2-Hole NEMA Flat. Type ACLS. Conductor Size ACSR 1/0. Die Diameter 0.840. Dimensions - Barrel 2 inch, Length 6-1/2 inch, width 1-1/2 inch, Thickness 5/16 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac