text.skipToContent text.skipToNavigation

n° de catalogue : ACLS-1299-4NNEHVHT

Description:  COMP CONN 4 HOLE EHV

CUP: 783786264438

Aluminum Compression Terminal - Short Barrel Cable to Pad - 4 Inch 4-Hole NEMA Flat. Type ACLS. Conductor Size AAC 1200 - 1272, ACSR 1113, 1192.5. Die Diameter 2.375. Dimensions - Barrel 5 inch, Length 11-1/2 inch, width 4 inch, Thickness 3/4 inch. Connector pad is finished on both sides, Part number and die size are marked on connector, Connector is supplied pre-filled with oxide inhibitor. EHV is for Extra High Voltage 230kV up to 500kV. HT is for High Temperature Compound for ACSS conductor. Hardware Pad Shields (sold separately) are required for EHV applications.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Connecteurs de sous-station électrique

Spécifications

Connexion d'extrémité

Compression

Matériau

Aluminium

Fini

nu

Classifications

Marque de produit

Homac